To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Waveguide Pressurizing Section 4.25 Inch Length with UG-51/U Square Cover Flange from 7.05 GHz to 10 GHz

SKU: FMWSP1009
Pricing
QUANTITYPRICE
1-4$183.34
5-9$176.01
10-24$168.67
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-112
Flange Size 1UG-51/U
Waveguide Size 2WR-112
Flange Size 2UG-51/U
Length4.25 inches
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Waveguide Pressurizing Section 4.25 Inch Length with UG-51/U Square Cover Flange from 7.05 GHz to 10 GHz

Fairview microwave waveguide section FMWSP1009 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-112 for side 1 and WR-112 for side 2. This WR-112 waveguide section is constructed with UG-51/U flange on side 1 and UG-51/U flange on side 2.

WR-112 waveguide section in straight design is 4.25 inches in length. This 4.25 inch waveguide section in WR-112 size and UG-51/U flange has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Fairview WR-112 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMWSP1009 is in stock at our facility. Our waveguide WR-112 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.