To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-12 Waveguide Section 3 Inch Straight Length with UG-387/U Round Cover Flange from 60 GHz to 90 GHz in Instrumentation Grade

SKU: FMW12S010-3
Pricing
QUANTITYPRICE
1-9$151.43
10-24$145.37
25-99$139.32
100-249$133.26
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-12
Flange Size 1UG-387/U
Waveguide Size 2WR-12
Flange Size 2UG-387/U
Length3 inches
Frequency, Min60 GHz
Frequency, Max90 GHz
Description

WR-12 Waveguide Section 3 Inch Straight Length with UG-387/U Round Cover Flange from 60 GHz to 90 GHz in Instrumentation Grade

Fairview microwave waveguide section FMW12S010-3 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-12 for side 1 and WR-12 for side 2. This WR-12 waveguide section is constructed with UG-387/U flange on side 1 and UG-387/U flange on side 2.

WR-12 waveguide section in straight design is 3 inches in length and instrumentation grade. This 3 inch and instrumentation grade waveguide section in WR-12 size and UG-387/U flange has a minimum frequency of 60 GHz and a maximum frequency of 90 GHz. Fairview WR-12 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMW12S010-3 is in stock at our facility. Our waveguide WR-12 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.