To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-12 Waveguide Dual Polarized Horn Antenna, 60 GHz to 90 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U Flange

SKU: FMWAN012-15OMT
Pricing
QUANTITYPRICE
1-4$5,049.00
5-9$4,847.04
10-24$4,645.08
25-99$4,443.12
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-12
Gain Nominal15
Frequency, Min60 GHz
Frequency, Max90 GHz
Description

WR-12 Waveguide Dual Polarized Horn Antenna, 60 GHz to 90 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U Flange

The FMWAN012-15OMT from Fairview Microwave is a waveguide probe antenna, often known as a waveguide horn, and is just one of several waveguide components we provide. This dual polarized horn is manufactured with a WR-12 waveguide size. Our WR-12 probe antenna is constructed with a UG-387/U flange and built to precise RF/microwave/millimeter waveguide horn antenna design specifications.

Fairview Microwave’s WR-12 waveguide antenna with UG-387/U flange has a 15 dBi nominal gain and is currently available for purchase. Our WR-12 15 dBi gain dual polarized horn has a minimum frequency of 60 GHz and a maximum frequency of 90 GHz. This waveguide WR-12 probe horn antenna has a typical vertical beam width of 33 degrees and a horizontal beam width of 28 degrees at 3 dB.

The FMWAN012-15OMT waveguide horn antenna with linear/circular polarization has a typical VSWR of 1.3:1 and is suitable for test and measurement industries. This high-quality 15 dBi gain WR-12 probe antenna has a copper body with gold plating. The dual polarized horn with a UG-387/U flange can operate at temperatures ranging from -40 to 85 degrees C.

In the given datasheet specifications, you can find more information about this WR-12 probe waveguide horn with a 60–90 GHz frequency range. This waveguide probe antenna is part of over one million RF, microwave, and millimeter wave components in stock. Our part number FMWAN012-15OMT dual polarized horn is ready for same-day purchase and shipping worldwide. Fairview Microwave also stocks a wide array of other waveguide products that ship the same day from our warehouse for all your RF/microwave and millimeter waveguide component needs.