Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Twistable Flexible Waveguide in 12 Inch Using CPR-137G Flange With a 5.85 GHz to 8.2 GHz Frequency Range

SKU: SMW137TF006-12
Pricing
QUANTITYPRICE
1-4$860.00
5-9$825.60
10-24$791.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-137 Twistable Flexible Waveguide in 12 Inch Using CPR-137G Flange With a 5.85 GHz to 8.2 GHz Frequency Range

Fairview Microwave SMW137TF006-12 ships same-day worldwide and is a WR-137 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-137 twistable brass waveguide cables with silver plating are 12 inches long. WR-137 flexible 12” waveguide SMW137TF006-12 by Fairview Microwave is manufactured with cpr-137g brass flanges. These high-quality 12 inch twistable flexible waveguides function up to a maximum frequency of 8.2 GHz. Fairview Microwave offers expert tech support help on these 5.85 GHz minimum to 8.2 GHz maximum silver-plated flexible waveguides with cpr-137g brass flanges.

Waveguide components like SMW137TF006-12 WR-137 8.2 GHz 12 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 5.85 GHz minimum frequency cpr-137g brass flange 12-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 64° degrees/ft and a repeated MOR of 16° degrees/ft. Our 5.85 GHz to 8.2 GHz frequency range flexible waveguide with 64° degrees/ft MOR displays a 0.07 dB typical insertion loss, viewable here on SMW137TF006-12 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 0.07 dB insertion loss twistable silver-plated waveguides with 64° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 30 psig.

Twistable 0.07 dB loss flexible waveguide WR-137 with 12 inches of length cpr-137g brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.05:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW137TF006-12 64° degrees/ft MOR brass waveguide cable is 4 inches with 8 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 12 inch long twistable 5.85 GHz to 8.2 GHz flexible waveguide is 16 inches and 32 inches respectively. Fairview Microwave WR-137 cpr-137g flange silver-plated flexible waveguide with 0.07 dB insertion loss and 1.05:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-137 twistable flexible brass 12” long waveguide cable 30 psig MOP has a maximum input power of 2 kWatts and maximum peak power of 500 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 12 in. 30 psig MOP 64° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW137TF006-12 WR-137 twistable silver-plated flexible waveguides using cpr-137g brass flanges with 16 inch E-Plane and 32 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-137 12 in. brass twistable flexible waveguide with cpr-137g flanges covering 5.85 GHz to 8.2 GHz with SMW137TF006-12 PDF datasheet specifications with CAD drawing dimension specs download. These 0.07 dB insertion loss 8.2 GHz max frequency waveguide cables with 1.05:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.