Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Waveguide Electromechanical Relay Latching Switch SPDT 8.2 GHz Max Frequency, 12,000 Watts C Band CPR-137F Flange

SKU: FMWGS6024
Pricing
QUANTITYPRICE
1-4$1,700.00
5-9$1,632.00
10-24$1,564.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Flange SizeNone Flange
Flange TypeCPR-137F Flange
Flange GroupStandard Flange
Frequency BandC band
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Impedance50 Ohms
Maximum VSWR1.05:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override
Description

WR-137 Waveguide Electromechanical Relay Latching Switch SPDT 8.2 GHz Max Frequency, 12,000 Watts C Band CPR-137F Flange

Waveguide FMWGS6024, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-137 electromechanical relay switch. These WR-137 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6024 can operate in the ultra-wide C band frequency range of 5.85 GHz to 8.2 GHz. Fairview Microwave high-quality 8.2 GHz max WR-137 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 12,000 watts a peak power rating of 320,000 KWatts and are continuously in stock. 12,000 W max power C band electromechanical latching waveguide relay switch has ports that come equipped with None CPR-137F standard flanges. WR-137 waveguide electromechanical relay switch FMWGS6024, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 28 volts.

Fairview Microwave 12,000 W waveguide electromechanical latching relay switch FMWGS6024 has a 21 V minimum to 32 V maximum operating voltage range. Operating at a 28 V nominal voltage, our aluminum body chem film-plated waveguide 8.2 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-137 electromechanical waveguide with None CPR-137F standard flanges that requires a +28Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6024 C band electromechanical relay switches at 28 V self-cut off latching actuators support a removable cover for manual override and a window indicator for the position indicator. These state-of-the-art WR-137 waveguide latching switches and accessible function from V to V while on and V to V off with a TTL control current of mA. Our 12,000 W max input power 21 V to 32 V waveguide relay switch FMWGS6024 with None CPR-137F flanges has an impressive impedance of 50 Ohms.

WR-137 C band electromechanical latching switch FMWGS6024 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 8.2 GHz aluminum waveguide electromechanical 8.2 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6024 with CPR-137F None flanges is 5.488 inches long, 2.25 inches high, 2.25 inches wide and weighs 1.573 lbs. This product page for our 5.488 by 2.25 in WR-137 12,000 kW 5.85 GHz to 8.2 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 5.85 GHz to 8.2 GHz WR-137 SPDT/DPDT 28Vdc electromechanical relay switches with maximum 1.05:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-137 waveguide relay actuating switch at 1.05:1 VSWR carries a phenomenal 0.02 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our C band electromechanical negative common polarity waveguide with None CPR-137F standard flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.02 dB insertion loss SPDT/DPDT latching switch that features 70 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-137 8.2 GHz 12,000 kW FMWGS6024 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-137 latching waveguide electromechanical latching relay switch with 56 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.