To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Waveguide Electromechanical Relay Latching Switch SPDT 8.2 GHz Max Frequency, 12,000 Watts C Band CPR-137F Flange

SKU: FMWGS6025
Pricing
QUANTITYPRICE
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Flange SizeNone Flange
Flange TypeCPR-137F Flange
Flange GroupStandard Flange
Frequency BandC band
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Impedance50 Ohms
Maximum VSWR1.05:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override
Description

WR-137 Waveguide Electromechanical Relay Latching Switch SPDT 8.2 GHz Max Frequency, 12,000 Watts C Band CPR-137F Flange

Waveguide FMWGS6025, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-137 electromechanical relay switch. These WR-137 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6025 can operate in the ultra-wide C band frequency range of 5.85 GHz to 8.2 GHz. Fairview Microwave high-quality 8.2 GHz max WR-137 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 12,000 watts a peak power rating of 320,000 KWatts and are continuously in stock. 12,000 W max power C band electromechanical latching waveguide relay switch has ports that come equipped with None CPR-137F standard flanges. WR-137 waveguide electromechanical relay switch FMWGS6025, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 28 volts.

Fairview Microwave 12,000 W waveguide electromechanical latching relay switch FMWGS6025 has a 21 V minimum to 32 V maximum operating voltage range. Operating at a 28 V nominal voltage, our aluminum body chem film-plated waveguide 8.2 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-137 electromechanical waveguide with None CPR-137F standard flanges that requires a +28Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6025 C band electromechanical relay switches at 28 V with manual override control ttl logic latching actuators support a removable cover for window indicator and a self-cut off for the position indicator. These state-of-the-art WR-137 waveguide latching switches with manual override control and accessible function from 2.4 V to 5.5 V while on and 0 V to 0.8 V off with a TTL control current of 1.2 mA. Our 12,000 W max input power 21 V to 32 V waveguide relay switch FMWGS6025 with None CPR-137F flanges has an impressive impedance of 50 Ohms.

WR-137 C band electromechanical latching switch FMWGS6025 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 8.2 GHz aluminum waveguide electromechanical 8.2 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6025 with CPR-137F None flanges is 0 inches long, 0 inches high, 0 inches wide and weighs 1.5775 lbs. This product page for our 0 by 0 in WR-137 12,000 kW 5.85 GHz to 8.2 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 5.85 GHz to 8.2 GHz WR-137 SPDT/DPDT 28Vdc electromechanical relay switches with maximum 1.05:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-137 waveguide relay actuating switch at 1.05:1 VSWR carries a phenomenal 0.02 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our C band electromechanical waveguide with None CPR-137F standard flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.02 dB insertion loss SPDT/DPDT latching switch that features 70 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-137 8.2 GHz 12,000 kW FMWGS6025 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-137 latching waveguide electromechanical latching relay switch with 56 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.