Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Waveguide H-Bend Commercial Grade Using CPR-137G Flange With a 5.85 GHz to 8.2 GHz Frequency Range

SKU: SMF137HBA
Pricing
QUANTITYPRICE
1-9$665.00
10-24$651.70
25-99$638.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-137
Flange Size 1None
Waveguide Size 2WR-137
Flange Size 2None
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz
Description

WR-137 Waveguide H-Bend Commercial Grade Using CPR-137G Flange With a 5.85 GHz to 8.2 GHz Frequency Range

Waveguide bend SMF137HBA from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-137 waveguide size.Our WR-137 H-Bend waveguide is constructed with a None flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-137 H-Bend waveguide with None flange from Fairview is commercial grade and in-stock now.Our WR-137 commercial grade waveguide bend has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-137 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF137HBA Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.