Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Waveguide Pressurizing Section 4.25 Inch Length with CPR-137G Grooved Flange from 5.85 GHz to 8.2 GHz

SKU: FMWSP1012
Pricing
QUANTITYPRICE
1-4$420.00
5-9$403.20
10-24$386.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-137
Flange Size 1None
Waveguide Size 2WR-137
Flange Size 2None
Length4.25 inches
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz
Description

WR-137 Waveguide Pressurizing Section 4.25 Inch Length with CPR-137G Grooved Flange from 5.85 GHz to 8.2 GHz

Fairview microwave waveguide section FMWSP1012 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-137 for side 1 and WR-137 for side 2. This WR-137 waveguide section is constructed with None flange on side 1 and None flange on side 2.

WR-137 waveguide section in straight design is 4.25 inches in length. This 4.25 inch waveguide section in WR-137 size and None flange has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Fairview WR-137 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMWSP1012 is in stock at our facility. Our waveguide WR-137 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.