To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Waveguide Section 6 Inch Length Straight Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range in Commercial Grade

SKU: SMF137S-06
Pricing
QUANTITYPRICE
1-9$172.86
10-24$165.95
25-99$159.03
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-137
Flange Size 1UG-344/U
Waveguide Size 2WR-137
Flange Size 2UG-344/U
Length6 inches
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz
Description

WR-137 Waveguide Section 6 Inch Length Straight Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range in Commercial Grade

Fairview microwave waveguide section SMF137S-06 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-137 for side 1 and WR-137 for side 2. This WR-137 waveguide section is constructed with UG-344/U flange on side 1 and UG-344/U flange on side 2.

WR-137 waveguide section in straight design is 6 inches in length and commercial grade. This 6 inch and commercial grade waveguide section in WR-137 size and UG-344/U flange has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Fairview WR-137 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF137S-06 is in stock at our facility. Our waveguide WR-137 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.