To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

SKU: FM9859B/NF-10
Pricing
QUANTITYPRICE
1-4$1,800.00
5-9$1,728.00
10-24$1,656.00
25-99$1,584.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9859B/NF-10
Datasheet
FM9859B/NF-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Gain Min10
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz
Description

WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9859B/NF-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-137 waveguide size.

Waveguide antenna FM9859B/NF-10 that operates from 5.85 GHz – 8.2 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a WR-137 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.