Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-15 Waveguide E-Bend Instrumentation Grade Using UG-385/U Flange with a 50 GHz to 75 GHz Frequency Range

SKU: SMF-15EB-001
Pricing
QUANTITYPRICE
1-9$620.00
10-24$595.20
25-99$570.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-15
Flange Size 1UG-385/U
Waveguide Size 2WR-15
Flange Size 2UG-385/U
Frequency, Min50 GHz
Frequency, Max75 GHz
Description

WR-15 Waveguide E-Bend Instrumentation Grade Using UG-385/U Flange with a 50 GHz to 75 GHz Frequency Range

Waveguide bend SMF-15EB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-15 waveguide size.Our WR-15 E-Bend waveguide is constructed with a UG-385/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-15 E-Bend waveguide with UG-385/U flange from Fairview is instrumentation grade and in-stock now.Our WR-15 instrumentation grade waveguide bend has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WR-15 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-15EB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.