Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-15 Waveguide Section 9 Inch Length Straight Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range in Instrumentation Grade

SKU: SMF-15S001-09
Pricing
QUANTITYPRICE
1-9$188.58
10-24$181.04
25-99$173.49
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide Size 1WR-15
Flange Size 1UG-385/U
Waveguide Size 2WR-15
Flange Size 2UG-385/U
Length9 inches
Frequency, Min50 GHz
Frequency, Max75 GHz
Description

WR-15 Waveguide Section 9 Inch Length Straight Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range in Instrumentation Grade

Fairview microwave waveguide section SMF-15S001-09 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-15 for side 1 and WR-15 for side 2. This WR-15 waveguide section is constructed with UG-385/U flange on side 1 and UG-385/U flange on side 2.

WR-15 waveguide section in straight design is 9 inches in length and instrumentation grade. This 9 inch and instrumentation grade waveguide section in WR-15 size and UG-385/U flange has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz. Fairview WR-15 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-15S001-09 is in stock at our facility. Our waveguide WR-15 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.