Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Conical Gain Horn Waveguide Antenna, WR-15, 58 GHz to 68 GHz, UG-385/U Round Cover Flange, 15 dB Nominal Gain

SKU: FMWAN1038
Pricing
QUANTITYPRICE
1-4$707.15
5-9$693.01
10-24$678.86
25-99$664.72
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWAN1038
Datasheet
FMWAN1038
3D CAD Model (.step)