To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-159 Waveguide Electromechanical Relay Latching Switch SPDT/DPDT 7.05 GHz Max Freq., 12,000 Watts CPR Flat, 12V, TTL, Self Cut Off

SKU: FMWGS6035
Pricing
QUANTITYPRICE
1-4$1,921.43
5-9$1,844.57
10-24$1,767.72
25-99$1,690.86
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWGS6035
Datasheet
FMWGS6035
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-159
Flange TypeCPR Flat Flange
Minimum Frequency4.9 GHz
Maximum Frequency7.05 GHz
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override
Description

WR-159 Waveguide Electromechanical Relay Latching Switch SPDT/DPDT 7.05 GHz Max Freq., 12,000 Watts CPR Flat, 12V, TTL, Self Cut Off

Waveguide FMWGS6035, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-159 electromechanical relay switch. These WR-159 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6035 can operate in the ultra-wide frequency range of 4.9 GHz to 7.05 GHz. Fairview Microwave high-quality 7.05 GHz max WR-159 SPDT/DPDT gold-plated waveguide switches have a max input power rating of 12,000 watts and are continuously in stock. 12,000 W max power electromechanical latching waveguide relay switch has ports that come equipped with CPR Flat flanges. WR-159 waveguide electromechanical relay switch FMWGS6035, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 12 volts.

Fairview Microwave 12,000 W waveguide electromechanical latching relay switch FMWGS6035 has a 10 V minimum to 20 V maximum operating voltage range. Operating at a 12 V nominal voltage, our aluminum body gold-plated waveguide 7.05 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-159 electromechanical waveguide with CPR Flat flanges that requires a +12Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6035 electromechanical relay switches at 12 V with manual override control ttl logic latching actuators support a removable cover for set indicators and a self-cut off for the position indicator. These state-of-the-art WR-159 waveguide latching switches with manual override control and accessible function from V to V while on and V to V off with a TTL control current of mA.

WR-159 electromechanical latching switch FMWGS6035 by Fairview microwave is a rugged gold-plated waveguide component that has a minimum mechanical life of 250,000 cycles. 7.05 GHz aluminum waveguide electromechanical 7.05 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6035 with CPR Flat flanges is 0 inches long, 0 inches high, 0 inches wide and weighs 2.54 lbs. This product page for our 0 by 0 in WR-159 12,000 kW 4.9 GHz to 7.05 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 4.9 GHz to 7.05 GHz WR-159 SPDT/DPDT 12Vdc electromechanical relay switches with maximum 1.1:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-159 waveguide relay actuating switch at 1.1:1 VSWR carries a phenomenal 0.02 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our electromechanical waveguide with CPR Flat flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.02 dB insertion loss SPDT/DPDT latching switch that features 70 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-159 7.05 GHz 12,000 kW FMWGS6035 waveguide gold relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-159 latching waveguide electromechanical latching relay switch with 100 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.