Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-187 Standard Gain Horn with 10 dBi gain, N Female connector

SKU: FMWAN187-10NF
Pricing
QUANTITYPRICE
1-4$1,160.00
5-9$1,113.60
10-24$1,067.20
25-99$1,020.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWAN187-10NF
Datasheet
FMWAN187-10NF
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-187
Gain Min10
Beam Width, 3dB V52.1
Beam Width, 3dB H51.6
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz
Description

WR-187 Standard Gain Horn with 10 dBi gain, N Female connector

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FMWAN187-10NF from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-187 waveguide size.

Waveguide antenna FMWAN187-10NF that operates from 3.95 GHz – 5.85 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a WR-187 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.