Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-187 Standard Waveguide Horn With Flange and 20 dB Typical Gain Operating From 3.95 GHz to 5.85 GHz Frequency Range

SKU: SH1187-20
Pricing
QUANTITYPRICE
1-4$1,236.63
5-9$1,211.90
10-24$1,187.16
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:5
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM9861B-20
Product Documents
0110
SH1187-20
Datasheet
SH1187-20
3D CAD Model (.step)