Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 Waveguide E-Bend Instrumentation Grade Using UG-383/U-Mod Flange With a 40 GHz to 60 GHz Frequency Range

SKU: SMF-19EB-001
DISCONTINUED PRODUCT
Search for alternative
Waveguide Bends.
Product Documents
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-19
Flange Size 1UG-383/U-Mod
Waveguide Size 2WR-19
Flange Size 2UG-383/U-Mod
Frequency, Min40 GHz
Frequency, Max60 GHz
Description

WR-19 Waveguide E-Bend Instrumentation Grade Using UG-383/U-Mod Flange With a 40 GHz to 60 GHz Frequency Range

Waveguide bend SMF-19EB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-19 waveguide size.Our WR-19 E-Bend waveguide is constructed with a UG-383/U-Mod flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-19 E-Bend waveguide with UG-383/U-Mod flange from Fairview is instrumentation grade and in-stock now.Our WR-19 instrumentation grade waveguide bend has a minimum frequency of 40 GHz and a maximum frequency of 60 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WR-19 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-19EB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.