Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 Waveguide Power Amplifier, U Band, 40 GHz to 60 GHz, 40 dB Gain, 24 dBm Psat, UG-383/U-M Flange

SKU: FMWGA3218
Pricing
QUANTITYPRICE
1-4$15,152.50
5-9$14,546.40
10-24$13,940.30
25-99$13,334.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min40 GHz
Frequency, Max60 GHz
Gain, Typ40 dB
Output at P1dB, Typ23 dBm
Input VSWR, Typ2.6:1
Output VSWR, Typ1.9:1
Voltage, DC Min5 Volts
Voltage, DC Typ6 Volts
Voltage, DC Max10 Volts
Current, DC Typ450 mA
Input Power (CW), Max5 dBm
Description

WR-19 Waveguide Power Amplifier, U Band, 40 GHz to 60 GHz, 40 dB Gain, 24 dBm Psat, UG-383/U-M Flange

The FMWGA3218 is a WR-19 Waveguide Power Amplifier, operating across the U Band from 40 GHz to 60 GHz. This 50 Ohm design exhibits impressive typcial performance which includes 40 dB gain, +23 dBm P1dB, and +24 dBm Psat. Maximum RF input power (CW) is +5 dBm, and DC bias is +6 Vdc at 450 mA typ. The rugged and small size aluminum package design is gold plated with an integrated heatsink to ensure highly reliabile operation. The RF input and output ports support a UG-383/U-M waveguide flange pattern. Solder pins are used for DC bias voltage and ground.