Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 Waveguide Section 12 Inch Straight Length with UG-383/U-Mod Round Cover Flange from 40 GHz to 60 GHz in Instrumentation Grade

SKU: FMW19S010-12
Pricing
QUANTITYPRICE
1-4$423.99
5-9$407.03
10-24$390.07
25-99$373.11
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-19
Flange Size 1UG-383/U-Mod
Waveguide Size 2WR-19
Flange Size 2UG-383/U-Mod
Length12 inches
Frequency, Min40 GHz
Frequency, Max60 GHz
Description

WR-19 Waveguide Section 12 Inch Straight Length with UG-383/U-Mod Round Cover Flange from 40 GHz to 60 GHz in Instrumentation Grade

Fairview microwave waveguide section FMW19S010-12 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-19 for side 1 and WR-19 for side 2. This WR-19 waveguide section is constructed with UG-383/U-Mod flange on side 1 and UG-383/U-Mod flange on side 2.

WR-19 waveguide section in straight design is 12 inches in length and instrumentation grade. This 12 inch and instrumentation grade waveguide section in WR-19 size and UG-383/U-Mod flange has a minimum frequency of 40 GHz and a maximum frequency of 60 GHz. Fairview WR-19 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMW19S010-12 is in stock at our facility. Our waveguide WR-19 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.