Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 Waveguide with UG-383/U-M Flange Active 4x Frequency Multiplier Module with Outputs at 40 GHz to 60 GHz and +10 dBm Power

SKU: FMFX2022
Pricing
QUANTITYPRICE
1-24$5,000.00
25-49$4,750.00
50-99$4,500.00
100-249$4,300.00
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Output ConnectorWR-19 Waveguide with UG-383/U-M Flange
Connector InputSMA Female
Minimum Output Frequency40 GHz
Maximum Output Frequency60 GHz
Output Frequency BandU band
Multiplication Factor4 X
Multiplier TypeActive
Typical Output Power10 dB
Typical Input Power3 dB
Description

WR-19 Waveguide with UG-383/U-M Flange Active 4x Frequency Multiplier Module with Outputs at 40 GHz to 60 GHz and +10 dBm Power

Fairview Microwave FMFX2022 active 4x frequency multipliers (known as doublers to some) have WR-19 waveguide with UG-383/U-M flanges to SMA female connector ports and are available off-the-shelf, online, or by phone if you order now. Active 4x multiplier modules with waveguide to SMA female by Fairview Microwave are kept in stock for worldwide, same-day shipping from our facility certified to ISO 9001:2015. These FMFX2022 waveguide microwave multipliers with UG-383/U from Fairview can multiply an input signal by up to 4x times, creating a larger multiplied harmonic output signal. Frequency 4x waveguide doubler (or multiplier) FMFX2022 from our extensive inventory is rated to multiply input power ranging from 0 dBm to 3 dBm into as much as 10 dBm output power, and is just one out of over 1,000,000 Fairview RF, microwave, and millimeter-wave components.

Our active frequency 4x multipliers are manufactured to handle the U band frequency input range of 10 GHz to 15 GHz that 4x multiplies into the U band at 40 GHz to 60 GHz output frequency range. Fairview Microwave's 40 GHz to 60 GHz industry leading output frequency 4x multiplier comes with top-tier -15 dBc harmonic suppression, female SMA UG-383/U pin connectors, and our always-available expert technical support. We keep this active SMA frequency multiplier model FMFX2022 with feed-thru-pin UG-383/U flanges constantly in stock, making Fairview Microwave the best place to buy rugged aluminum waveguide pin frequency doublers.

U band waveguide 3 to 10 dBm doublers operate at -15 dBc harmonic suppression, a DC current bias of 153V, and by sending the input signal through bandpass filters to select desired multiplied harmonic signals. Frequency multipliers with 153V of DC current and SMA female to WR-19 waveguide with UG-383/U-M flanges and feed-thru-pin connectors are from Fairview Microwave, who offer the broadest and deepest inventory of over 1,000,000 RF and microwave components, have an input drive level between 0 - 10 dBm and a maximum loss of only -15 dBc. These WR-19 waveguide with UG-383/U-M flanges feed-thru-pin multipliers with aluminum UG-383/U flange connectors have a typical input VSWR (voltage standing wave ratio) of 2.5:1 achieving ideal RF performance, and are just some of the RF and millimeterwave or waveguide products that Fairview Microwave has been providing since it started business in 1992.

Specifications in our downloadable PDF datasheets showing dimensions: height 1.213 inches; width 1.5 inches; length 1.5 inches; and CaD drawings that are available for each WR-19 waveguide with UG-383/U-M flanges gold-plated feed-thru-pin frequency doublers. Fairview Microwave industry-leading frequency U band 1.213h x 1.5w x 1.5t in. waveguide 4x active multiplier doublers are commonly used in test equipment, radar and satellite/wireless communication applications, are reach compliant operating in the temperature range of -40°C 80°C and ship fast the same day you order them. Call Fairview Microwave's legendary customer service sales team or use the online easy ordering interface on this page for our gold-plated female WR-19 waveguide with UG-383/U-M flanges no-limit order multiplier modules that pair SMA female series to UG-383/U flanges. These modules take the input frequency range of 10 GHz - 15 GHz multiplied to 60 GHz - 40 GHz, and all frequency multipliers are from stock available with ISO 9001:2015 certified same-day shipping around the globe.