Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Seamless Flexible Waveguide in 12 Inch Using UG-383/U Round Cover Flange With a 33 GHz to 50 GHz Frequency Range

SKU: SMW22SF005-12
Pricing
QUANTITYPRICE
1-4$1,025.72
5-9$984.69
10-24$943.66
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-22 Seamless Flexible Waveguide in 12 Inch Using UG-383/U Round Cover Flange With a 33 GHz to 50 GHz Frequency Range

Fairview Microwave SMW22SF005-12 ships same-day worldwide and is a WR-22 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-22 seamless brass waveguide cables with silver plating are 12 inches long. WR-22 flexible 12” waveguide SMW22SF005-12 by Fairview Microwave is manufactured with round cover brass flanges. Each round cover end of this WR-22 waveguide cable has a UG-383/U flange designation. These high-quality 12 inch seamless flexible waveguides function up to a maximum frequency of 50 GHz. Fairview Microwave offers expert tech support help on these 33 GHz minimum to 50 GHz maximum silver-plated flexible waveguides with UG-383/U round cover brass flanges.

Waveguide components like SMW22SF005-12 WR-22 50 GHz 12 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 33 GHz minimum frequency UG-383/U round cover brass flange 12-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of degrees/ft. Our 33 GHz to 50 GHz frequency range flexible waveguide with degrees/ft MOR displays a 0.49 dB typical insertion loss, viewable here on SMW22SF005-12 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 0.49 dB insertion loss seamless silver-plated waveguides with degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Seamless 0.49 dB loss flexible waveguide WR-22 with 12 inches of length UG-383/U round cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.2:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW22SF005-12 degrees/ft MOR UG-383/U brass waveguide cable is 0.39 inches with 0.59 inches H-plane MBR. Fairview Microwave WR-22 round cover flange silver-plated flexible waveguide with 0.49 dB insertion loss and 1.2:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-22 seamless flexible brass 12” long waveguide cable 45 psig MOP has a maximum input power of 100 kWatts and maximum peak power of 12 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 12 in. 45 psig MOP degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW22SF005-12 WR-22 seamless silver-plated flexible waveguides using round cover UG-383/U brass flanges online or by phone. Fairview Microwave offers this WR-22 12 in. brass seamless flexible waveguide with round cover UG-383/U flanges covering 33 GHz to 50 GHz with SMW22SF005-12 PDF datasheet specifications with CAD drawing dimension specs download. These 0.49 dB insertion loss 50 GHz max frequency waveguide cables with 1.2:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.