Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Isolator with 25 dB min Isolation from 33 GHz to 50 GHz using Round Cover UG-383/U Flange

SKU: FMWIR1004
Pricing
QUANTITYPRICE
1-4$1,090.69
5-9$1,047.06
10-24$1,003.43
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-22 Waveguide Isolator with 25 dB min Isolation from 33 GHz to 50 GHz using Round Cover UG-383/U Flange

Waveguide isolator FMWIR1004 from Fairview Microwave has same-day shipping. Our high-quality WR-22 waveguide isolator achieves 25 dB minimum isolation. Fairview Microwave 25 dB min WR-22 waveguide isolator FMWIR1004 operates in the 33 GHz to 50 GHz frequency range. This 33 GHz to 50 GHz Faraday design WR-22 isolator utilizes round cover flanges. FMWIR1004 50 GHz max frequency isolators feature gold plated UG-383/U flanges and are available from the Fairview Microwave website or our knowledgeable sales staff.

WR-22 waveguide isolator with 25 dB min isolation and 33 GHz to 50 GHz frequency range has a weight of 0.3275 lbs. Waveguide WR-22 isolators with round cover UG-383/U flanges are continuously in-stock and cover the Q band of frequencies. Fairview Microwave has, since 1992, provided high-quality RF parts like this WR-22 Q band waveguide Faraday isolator FMWIR1004. These round cover UG-383/U flange 50 GHz maximum frequency waveguide isolators have a maximum insertion loss of 1.5 dB.

Fairview Microwave industry-leading same-day ship waveguide product line includes these round cover UG-383/U flange waveguide 33 GHz to 50 GHz isolators which present 1 watt forward power rating. WR-22 Q band isolators with 1.5 dB insertion loss prevail in radar systems, telecom infrastructure, R&D labs and military. Waveguide isolator WR-22 with a power rating of 1 watt has a typical voltage standing wave ratio (or VSWR) of 1.4:1. This Faraday isolator with 1.4:1 VSWR at 0.3275 lbs measures 2.5 inches long and 0.94 inches high.

Fairview Microwave offers expert tech support on these 33 GHz min frequency WR-22 two-port waveguide isolators with 25 dB min isolation and 1.5 dB insertion loss. Specifications and dimensions for WR-22 Q band waveguide isolator FMWIR1004 from Fairview Microwave are included in precise CAD drawings and specs on the PDF datasheet download. With same-day shipping worldwide and our knowledgeable sales staff, Fairview Microwave should be your first choice for waveguide isolators like FMWIR1004 WR-22 with round cover UG-383/U flanges and 1.4:1 VSWR.