Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Low Noise Figure Amplifier at 5.5 dB from 33 GHz to 50 GHz Frequency in Q band with 32 dB Gain, Using UG-383/U Flanges

SKU: FMWGA3202
Pricing
QUANTITYPRICE
1-4$12,050.00
5-9$11,568.00
10-24$11,086.00
25-99$10,604.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-22
Waveguide Frequency BandQ
Minimum Frequency33 GHz
Max Frequency50 GHz
Small Signal Gain32 dB
Flange SizeUG-383/U Flange
Saturated Output Power22 dBm
Typical Output Power20.5 dBm
Description

WR-22 Waveguide Low Noise Figure Amplifier at 5.5 dB from 33 GHz to 50 GHz Frequency in Q band with 32 dB Gain, Using UG-383/U Flanges

FMWGA3202 by Fairview Microwave is a medium power WR-22 Waveguide Low Noise Amplifier (LNA) that has same-day shipping worldwide eligibility. Fairview Microwave LNA 33 GHz min frequency WR-22 amplifiers have a typical gain of 32 dB. This high frequency (HF) low noise amplifier operates in the WR-22 waveguide frequency range of 33 GHz minimum to 50 GHz max. Part number FMWGA3202 LNA 50 GHz waveguides are rated for amplifying properly extreme temperatures that can range from -40 degrees Celsius up to 80 deg C.

Contact Fairview Microwave's expert tech support for any aid with 33 GHz to 50 GHz Q-band frequency range, 32 dB small signal gain low dB noise figure WR-22 amplifier. Waveguide WR-22 low noise medium power amplifier has a max 8 Vdc integrated voltage regulation with 700 mA of typical operating Vdc current. This high reliability Q band LNA has an unconditionally stable design exhibiting an impressive 22 dBm of saturated power output (Psat), while still maintaining 32 dB of gain, and an exceptionally low figure of noise. Our FMWGA3202 LNA that regulates a max 8 Vdc of voltage supply with 22 dBm of typical power output is configured for Q-band low figure noise amplification to optimize usage in laboratories, military, space, and even telecom infrastructure applications.

Fairview Microwave's 33 GHz to 50 GHz LNA is ruggedly built and gold plated with WR-22 waveguide ports that match to UG-383/U flanges. Order high-quality, extremely durable 700 mA aluminum waveguide LNAs online or by phone to have our Q-band 32 dB low noise amplifier shipped to you, anywhere in the world. This low noise 700 mA WR-22 waveguide amplifier FMWGA3202 is ready for same day purchase and shipping worldwide. Download our WR-22 LNA PDF datasheet for FMWGA3202 with specifications and CAD drawing of this waveguide low noise UG-383/U flanged amplifier with dimensions for details.

This 33 GHz – 50 GHz Q Band LNA with 22 dBm power is part of over one million RF, microwave and millimeter wave components that we keep in stock. Fairview Microwave's FMWGA3202 waveguide HF LNA is housed within aluminum and plated with gold, which makes for a sturdy and dependable unit. Our FMWGA3202 low noise amplifier's dimensions and size specifications for Fairview Microwave are: 1.5 inches long, 1.2 inches tall, 1.5 inches wide, and weight of 0.25 lbs. Fairview Microwave stocks a wide array of small 32 dB low signal noise amplifier products that range from 33 GHz low frequency to consistently high 20.5 dBm of power, and we ship same-day from our warehouse for all your RF, microwave and millimeter-wave low noise WR-22 waveguide LNA needs.