Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Waveguide Converter Mixer WR-22 From 33 GHz to 50 GHz, IF from DC to 17 GHz And LO Power of +13 dBm, UG-383/U Flange, Q Band

SKU: FMWGMX1002
Pricing
QUANTITYPRICE
1-4$7,832.00
5-9$7,518.72
10-24$7,205.44
25-99$6,892.16
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Minimum LO Frequency33 GHz
Maximum LO Frequency50 GHz
Minimum IF FrequencyDC
Maximum IF Frequency17 GHz
RF to LO Isolation28 dB
Conversion Loss10 dB
LO Port Power13 dBm
Description

Waveguide Converter Mixer WR-22 From 33 GHz to 50 GHz, IF from DC to 17 GHz And LO Power of +13 dBm, UG-383/U Flange, Q Band

The FMWGMX1002 is a WR-22 Waveguide Down Converter Mixer, oFMrating across the Q Band from 33 GHz to 50 GHz. The IF frequency band is DC to 17 GHz with a nominal LO drive level of +13 dB. Typical performance for the 50 Ohm double balanced mixer design includes 10 dB conversion loss and 28 dB isolation, with a maximum RF input power level of +17 dBm. The rugged and small size gold plated aluminum package supports a UG-383/U waveguide flange pattern at RF and LO ports, and an SMA female connector at the IF port. The mixer design is RoHS compliant and oFMrates across a temFMrature range from -10°C to +45°C.