To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Pressurizing Section 4.25 Inch Length with UG-383/U Round Cover Flange from 33 GHz to 50 GHz

SKU: FMWSP1000
Pricing
QUANTITYPRICE
1-4$242.86
5-9$233.15
10-24$223.43
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-22
Flange Size 1UG-383/U
Waveguide Size 2WR-22
Flange Size 2UG-383/U
Length4.25 inches
Frequency, Min33 GHz
Frequency, Max50 GHz
Description

WR-22 Waveguide Pressurizing Section 4.25 Inch Length with UG-383/U Round Cover Flange from 33 GHz to 50 GHz

Fairview microwave waveguide section FMWSP1000 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-22 for side 1 and WR-22 for side 2. This WR-22 waveguide section is constructed with UG-383/U flange on side 1 and UG-383/U flange on side 2.

WR-22 waveguide section in straight design is 4.25 inches in length. This 4.25 inch waveguide section in WR-22 size and UG-383/U flange has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz. Fairview WR-22 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMWSP1000 is in stock at our facility. Our waveguide WR-22 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.