Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Section 6 Inch Length Straight Using UG-383/U Flange With a 33 GHz to 50 GHz Frequency Range in Instrumentation Grade

SKU: SMF-22S001-06
Pricing
QUANTITYPRICE
1-9$162.86
10-24$156.35
25-99$149.83
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMF-22S001-06
Datasheet
SMF-22S001-06
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide Size 1WR-22
Flange Size 1UG-383/U
Waveguide Size 2WR-22
Flange Size 2UG-383/U
Length6 inches
Frequency, Min33 GHz
Frequency, Max50 GHz
Description

WR-22 Waveguide Section 6 Inch Length Straight Using UG-383/U Flange With a 33 GHz to 50 GHz Frequency Range in Instrumentation Grade

Fairview microwave waveguide section SMF-22S001-06 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-22 for side 1 and WR-22 for side 2. This WR-22 waveguide section is constructed with UG-383/U flange on side 1 and UG-383/U flange on side 2.

WR-22 waveguide section in straight design is 6 inches in length and instrumentation grade. This 6 inch and instrumentation grade waveguide section in WR-22 size and UG-383/U flange has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz. Fairview WR-22 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-22S001-06 is in stock at our facility. Our waveguide WR-22 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.