To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Probe Antenna Operating from 33 GHz to 50 GHz, 6.5 dBi Nominal Gain, UG-383/U Flange

SKU: FMWPR022-7
Pricing
QUANTITYPRICE
1-4$1,221.00
5-9$1,172.16
10-24$1,123.32
25-99$1,074.48
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-22
Gain Nominal6.5
Frequency, Min33 GHz
Frequency, Max50 GHz
Description

WR-22 Waveguide Probe Antenna Operating from 33 GHz to 50 GHz, 6.5 dBi Nominal Gain, UG-383/U Flange

The FMWPR022-7 from Fairview Microwave is a waveguide probe antenna, often known as a waveguide horn, and is just one of several waveguide components we provide. This horn antenna is manufactured with a WR-22 waveguide size. Our WR-22 probe antenna is constructed with a UG-383/U flange and built to precise RF/microwave/millimeter waveguide horn antenna design specifications.

Fairview Microwave’s WR-22 waveguide antenna with UG-383/U flange has a 6.5 dBi nominal gain and is currently available for purchase. Our WR-22 6.5 dBi gain probe antenna has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz. This waveguide WR-22 probe horn antenna has a typical vertical beam width of 60 degrees and a horizontal beam width of 115 degrees at 3 dB.

The FMWPR022-7 waveguide horn antenna with linear polarization has a typical VSWR of 1.5:1 and is suitable for test and measurement industries. This high-quality 6.5 dBi gain WR-22 probe antenna has a copper body with gold plating. The waveguide horn with a UG-383/U flange can operate at temperatures ranging from -40 to 85 degrees C.

In the given datasheet specifications, you can find more information about this WR-22 probe waveguide horn with a 33–50 GHz frequency range. This waveguide probe antenna is part of over one million RF, microwave, and millimeter wave components in stock. Our part number FMWPR022-7 probe antenna is ready for same-day purchase and shipping worldwide. Fairview Microwave also stocks a wide array of other waveguide products that ship the same day from our warehouse for all your RF/microwave and millimeter waveguide component needs.