Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-229 Standard Gain Horn with 15 dBi gain, N Female connector

SKU: FMWAN229-15NF
Pricing
QUANTITYPRICE
1-4$1,530.00
5-9$1,468.80
10-24$1,407.60
25-99$1,346.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWAN229-15NF
Datasheet
FMWAN229-15NF
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-229
Gain Min15
Beam Width, 3dB V31
Beam Width, 3dB H32
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz
Description

WR-229 Standard Gain Horn with 15 dBi gain, N Female connector

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FMWAN229-15NF from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-229 waveguide size.

Waveguide antenna FMWAN229-15NF that operates from 3.3 GHz – 4.9 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a WR-229 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.