To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-229 Standard Waveguide Horn With UG-1727/U Flange and 15 dB Typical Gain Operating From 3.3 GHz to 4.9 GHz Frequency Range

SKU: SH1229-15
DISCONTINUED PRODUCT
Replaced By: FM9862B-15
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-229
Gain Min15
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz
Beam Width V32.4
Beam Width H32.7
Description

WR-229 Standard Waveguide Horn With UG-1727/U Flange and 15 dB Typical Gain Operating From 3.3 GHz to 4.9 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH1229-15 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-229 waveguide size. Fairview WR-229 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-229 waveguide antenna with None adapter transition from Fairview Microwave is a dB gain and in-stock now. Our None WR-229 dB gain horn waveguide antenna has a minimum frequency of 3.3 GHz and a maximum frequency of 4.9 GHz. This waveguide WR-229 horn antenna with None transition has a vertical beam width of 32.4 and horizontal of 32.7 degrees at 3 dB.

Additional specs of this dB gain Waveguide horn with None input can be found on the WR-229 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH1229-15 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-229 waveguide component needs.