To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Bandpass Waveguide Filter With a 30 GHz to 31 GHz Pass Band

SKU: SFWR28-0333
Pricing
QUANTITYPRICE
1-9$585.00
10-24$561.60
25-99$538.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-28
Waveguide Size 2WR-28
Frequency, Min30 GHz
Frequency, Max31 GHz
Lowband Min Rejection60 (dB)
Description

WR-28 Bandpass Waveguide Filter With a 30 GHz to 31 GHz Pass Band

Waveguide bandpass filter from Fairview Microwave SFWR28-0333 (also known as a waveguide filter) is just one RF part in a large selection of our RF /microwave / millimeter wave waveguide components. This bandpass filter for waveguide is manufactured with a WR-28 input and is in-stock now. WR-28 waveguide bandpass filter is rated for a radio frequency minimum of 30 GHz and a frequency maximum of 31 GHz as the pass band range.

WR-28 band pass waveguide filter is designed for a rejection minimum of 60 dB and constructed to precise RF / microwave / millimeter wave waveguide band-pass design specifications. More details on SFWR28-0333 WR-28 band pass wave guide filter can be found on the waveguide bandpass filter design datasheet specifications up above.

Fairview wave guide band pass filter with WR-28 input is part of over one million RF, microwave and millimeter wave components that are in-stock. Our part number SFWR28-0333 waveguide bandpass is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-28 waveguide component needs.