To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20 dB WR-28 Waveguide Broadwall Coupler with UG-599/U Square Cover Flange and H-Plane Coupled Port from 26.5 GHz to 40 GHz in Brass Copper

SKU: SMW28HC001-20
Pricing
QUANTITYPRICE
1-4$1,058.58
5-9$1,016.24
10-24$973.89
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Coupler TypeBroadwall
Coupling Level20 dB
Directivity40
Flange SizeUG-599/U
Insertion Loss Maximum0.7 dB
VSWR1.05:1
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Description

20 dB WR-28 Waveguide Broadwall Coupler with UG-599/U Square Cover Flange and H-Plane Coupled Port from 26.5 GHz to 40 GHz in Brass Copper

Fairview Microwave WR-28 waveguide coupler has a nominal coupling level of 20 dB and is in stock for same-day shipment worldwide. This 20 dB waveguide SMW28HC001-20 of the directional broadwall 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-28 waveguide broadwall couplers from Fairview Microwave are equipped with brass copper UG-599/U square cover gold-plated flanges. Our WR-28 waveguide 3 port coupler with UG-599/U square cover H-Plane flanges operates up to a maximum frequency of 40 GHz. Fairview Microwave SMW28HC001-20 precision microwave coupler at 20dB typical coupling value is manufactured with a brass copper body plated in gold providing industry-leading electrical performance.

These directional broadwall 3 port waveguide couplers that operate from 26.5 GHz to 40 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this SMW28HC001-20 20 dB brass copper gold coupler with H-Plane coupled ports as well as on over 1,000,000 other products. Our 26.5 GHz min WR-28 coupler SMW28HC001-20 is one of over 220 waveguide couplers always available from Fairview Microwave. The SMW28HC001-20 datasheet for this Fairview Microwave WR-28 20dB UG-599/U square cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

SMW28HC001-20 directional broadwall couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 3 port gold-plated broadwall couplers have a typical insertion loss of 0.7 dB. Fairview Microwave’s 0.7 dB insertion loss WR-28 brass copper waveguide directional broadwall couplers have a maximum input voltage standing wave ratio (VSWR) of 1.05:1 and a maximum secondary line VSWR of 1.05:1. Our 26.5 GHz to 40 GHz frequency range WR-28 waveguide couplers have a typical directivity value of 40 dB. Fairview Microwave WR-28 brass copper waveguide broadwall coupler SMW28HC001-20 is 10 inches long by 1.775 inches high and weighs 0.295 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 20 dB nominal coupling value broadwall waveguide couplers with UG-599/U square cover flanges since 1992. This 10 inch long brass copper WR-28 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-28 20dB UG-599/U square cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.