To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Seamless Flexible Waveguide in 36 Inch Using UG-599/U Square Cover Flange With a 26.5 GHz to 40 GHz Frequency Range

SKU: SMW28SF005-36
Pricing
QUANTITYPRICE
1-4$1,220.00
5-9$1,171.20
10-24$1,122.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-28 Seamless Flexible Waveguide in 36 Inch Using UG-599/U Square Cover Flange With a 26.5 GHz to 40 GHz Frequency Range

Fairview Microwave SMW28SF005-36 ships same-day worldwide and is a WR-28 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-28 seamless copper waveguide cables with silver plating are 36 inches long. WR-28 flexible 36” waveguide SMW28SF005-36 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-28 waveguide cable has a UG-599/U flange designation. These high-quality 36 inch seamless flexible waveguides function up to a maximum frequency of 40 GHz. Fairview Microwave offers expert tech support help on these 26.5 GHz minimum to 40 GHz maximum silver-plated flexible waveguides with UG-599/U square cover brass flanges.

Waveguide components like SMW28SF005-36 WR-28 40 GHz 36 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 26.5 GHz minimum frequency UG-599/U square cover brass flange 36-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 45° degrees/ft. Our 26.5 GHz to 40 GHz frequency range flexible waveguide with 45° degrees/ft MOR displays a 1.47 dB typical insertion loss, viewable here on SMW28SF005-36 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 1.47 dB loss flexible waveguide WR-28 with 36 inches of length UG-599/U square cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.2:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW28SF005-36 45° degrees/ft MOR UG-599/U copper waveguide cable is 0.39 inches with 0.59 inches H-plane MBR. Fairview Microwave WR-28 square cover flange silver-plated flexible waveguide with 1.47 dB insertion loss and 1.2:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-28 seamless flexible copper 36” long waveguide cable has a maximum input power of 150 kWatts and maximum peak power of 20 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 36 in. 45° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW28SF005-36 WR-28 seamless silver-plated flexible waveguides using square cover UG-599/U brass flanges online or by phone. Fairview Microwave offers this WR-28 36 in. copper seamless flexible waveguide with square cover UG-599/U flanges covering 26.5 GHz to 40 GHz with SMW28SF005-36 PDF datasheet specifications with CAD drawing dimension specs download. These 1.47 dB insertion loss 40 GHz max frequency waveguide cables with 1.2:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.