Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Standard Gain Horn Waveguide Antenna, WR-28, 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange, 10 dBi Nominal Gain

SKU: SH128-10
Pricing
QUANTITYPRICE
1-4$872.32
5-9$837.43
10-24$802.53
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM9850B-10
Product Documents
0110
SH128-10
Datasheet
SH128-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Beam Width V54.4
Beam Width H54.2
Description

Standard Gain Horn Waveguide Antenna, WR-28, 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange, 10 dBi Nominal Gain

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH128-10 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-28 waveguide size. Fairview WR-28 waveguide horn antenna is constructed with a UG-599/U connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-28 waveguide antenna with UG-599/U adapter transition from Fairview Microwave is a 10 dB gain and in-stock now. Our UG-599/U WR-28 10 dB gain horn waveguide antenna has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. This waveguide WR-28 horn antenna with UG-599/U transition has a vertical beam width of 54.4 and horizontal of 54.2 degrees at 3 dB.

Additional specs of this 10 dB gain Waveguide horn with UG-599/U input can be found on the WR-28 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH128-10 Waveguide antenna horn with UG-599/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-28 waveguide component needs.