Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Standard Waveguide Horn With UG-599/U Square Cover Flange and 20 dBi Nominal Gain Operating From 26.5 GHz to 40 GHz Frequency Range

SKU: SH128-20
Pricing
QUANTITYPRICE
1-4$980.42
5-9$941.20
10-24$901.99
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM9850B-20
Product Documents
0110
SH128-20
Datasheet
SH128-20
3D CAD Model (.step)