Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Twistable Flexible Waveguide in 36 Inch Using UG-599/U Square Cover Flange With a 26.5 GHz to 40 GHz Frequency Range

SKU: SMW28TF005-36
Pricing
QUANTITYPRICE
1-4$880.00
5-9$844.80
10-24$809.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-28 Twistable Flexible Waveguide in 36 Inch Using UG-599/U Square Cover Flange With a 26.5 GHz to 40 GHz Frequency Range

Fairview Microwave SMW28TF005-36 ships same-day worldwide and is a WR-28 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-28 twistable brass waveguide cables with silver plating are 36 inches long. WR-28 flexible 36” waveguide SMW28TF005-36 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-28 waveguide cable has a UG-599/U flange designation. These high-quality 36 inch twistable flexible waveguides function up to a maximum frequency of 40 GHz. Fairview Microwave offers expert tech support help on these 26.5 GHz minimum to 40 GHz maximum silver-plated flexible waveguides with UG-599/U square cover brass flanges.

Waveguide components like SMW28TF005-36 WR-28 40 GHz 36 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 26.5 GHz minimum frequency UG-599/U square cover brass flange 36-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 180° degrees/ft and a repeated MOR of 70° degrees/ft. Our 26.5 GHz to 40 GHz frequency range flexible waveguide with 180° degrees/ft MOR displays a 1.8 dB typical insertion loss, viewable here on SMW28TF005-36 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 1.8 dB insertion loss twistable silver-plated waveguides with 180° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Twistable 1.8 dB loss flexible waveguide WR-28 with 36 inches of length UG-599/U square cover brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.3:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW28TF005-36 180° degrees/ft MOR UG-599/U brass waveguide cable is 1 inches with 2 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 36 inch long twistable 26.5 GHz to 40 GHz flexible waveguide is 4 inches and 8 inches respectively. Fairview Microwave WR-28 square cover flange silver-plated flexible waveguide with 1.8 dB insertion loss and 1.3:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-28 twistable flexible brass 36” long waveguide cable 45 psig MOP has a maximum input power of 75 kWatts and maximum peak power of 20 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 36 in. 45 psig MOP 180° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW28TF005-36 WR-28 twistable silver-plated flexible waveguides using square cover UG-599/U brass flanges with 4 inch E-Plane and 8 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-28 36 in. brass twistable flexible waveguide with square cover UG-599/U flanges covering 26.5 GHz to 40 GHz with SMW28TF005-36 PDF datasheet specifications with CAD drawing dimension specs download. These 1.8 dB insertion loss 40 GHz max frequency waveguide cables with 1.3:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.