Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Attenuator Fixed 3 dB Operating from 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange

SKU: FMWAT1005-3
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Attenuation, Nominal3 dB
Flange SizeUG-599/U
VSWR1.4:1
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Description

WR-28 Waveguide Attenuator Fixed 3 dB Operating from 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange

Waveguide attenuator fixed WR-28 FMWAT1005-3 by Fairview Microwave has worldwide, same-day shipping available from our ISO 9001:2008 certified facilities. Fairview Microwave medium power waveguide WR-28 attenuator FMWAT1005-3 has industry-leading performance by achieving 3 dB fixed attenuation. Gold plated 3 dB waveguide fixed attenuators by Fairview Microwave operate up to a 40 GHz maximum frequency. Our typical 3 dB nominal attenuation fixed waveguide attenuator from 26.5 GHz to 40 GHz is constantly in stock and has square cover brass flanges.

Fairview Microwave WR-28 attenuator FMWAT1005-3 that uses square cover UG-599/U gold flanges is available off-the-shelf online or by phone. Constantly in stock FMWAT1005-3 waveguide attenuator fixed with brass UG-599/U flanges has good RF performance. These WR-28 attenuators with 3 dB attenuation accuracy are just a few of the many high-quality products that Fairview Microwave has been providing since it started business in 1992.

Fairview Microwave brass waveguide attenuator fixed in the 26.5 GHz to 40 GHz frequency range with UG-599/U square cover flanges is standard mid-band tuned. These 40 GHz 3 dB waveguide fixed attenuators have a typical VSWR (voltage standing wave ratio) of 1.4:1. Downloadable PDF datasheets with dimensions, specifications, and CAD drawings are available for these WR-28 waveguide FMWAT1005-3 with 3 dB fixed attenuation.

We even have expert tech support on hand that can assist with any inquiries on 26.5 GHz to 40 GHz WR-28 fixed attenuators. WR-28 3 dB gold plated waveguide attenuators fixed that have UG-599/U gold plated brass flanges are used in RADAR and satellite/wireless communications. Few companies can best Fairview Microwave with components like these WR-28 waveguides in the worldwide availability market, so call our knowledgeable sales team or go online to get your 3 dB 40 GHz gold plated fixed attenuator now.