To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Electromechanical Relay Latching Switch SPDT 40 GHz Max Frequency, 550 Watts Ka Band UG-599/U Square Cover Flange

SKU: FMWGS6002
Pricing
QUANTITYPRICE
1-4$5,790.00
5-9$5,558.40
10-24$5,326.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWGS6002
Datasheet
FMWGS6002
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Flange SizeUG-599/U Flange
Flange TypeSquare Cover Flange
Flange GroupGrooved Flange
Frequency BandKa band
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance50 Ohms
Maximum VSWR1.15:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override
Description

WR-28 Waveguide Electromechanical Relay Latching Switch SPDT 40 GHz Max Frequency, 550 Watts Ka Band UG-599/U Square Cover Flange

Waveguide FMWGS6002, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-28 electromechanical relay switch. These WR-28 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6002 can operate in the ultra-wide Ka band frequency range of 26.5 GHz to 40 GHz. Fairview Microwave high-quality 40 GHz max WR-28 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 550 watts a peak power rating of 13,300 KWatts and are continuously in stock. 550 W max power Ka band electromechanical latching waveguide relay switch has ports that come equipped with UG-599/U Square Cover grooved flanges. WR-28 waveguide electromechanical relay switch FMWGS6002, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 12 volts.

Fairview Microwave 550 W waveguide electromechanical latching relay switch FMWGS6002 has a 10 V minimum to 20 V maximum operating voltage range. Operating at a 12 V nominal voltage, our aluminum body chem film-plated waveguide 40 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-28 electromechanical waveguide with UG-599/U Square Cover grooved flanges that requires a +12Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6002 Ka band electromechanical relay switches at 12 V self-cut off latching actuators support a removable cover for manual override and a window indicator for the position indicator. These state-of-the-art WR-28 waveguide latching switches and accessible function from V to V while on and V to V off with a TTL control current of mA. Our 550 W max input power 10 V to 20 V waveguide relay switch FMWGS6002 with UG-599/U Square Cover flanges has an impressive impedance of 50 Ohms.

WR-28 Ka band electromechanical latching switch FMWGS6002 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 40 GHz aluminum waveguide electromechanical 40 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6002 with Square Cover UG-599/U flanges is 3.9 inches long, 2.11 inches high, 2.11 inches wide and weighs 0.874 lbs. This product page for our 3.9 by 2.11 in WR-28 550 kW 26.5 GHz to 40 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 26.5 GHz to 40 GHz WR-28 SPDT/DPDT 12Vdc electromechanical relay switches with maximum 1.15:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-28 waveguide relay actuating switch at 1.15:1 VSWR carries a phenomenal 0.15 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our Ka band electromechanical negative common polarity waveguide with UG-599/U Square Cover grooved flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.15 dB insertion loss SPDT/DPDT latching switch that features 55 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-28 40 GHz 550 kW FMWGS6002 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-28 latching waveguide electromechanical latching relay switch with 61 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.