Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide H-Bend Instrumentation Grade Using UG-599/U Flange with a 26.5 GHz to 40 GHz Frequency Range

SKU: SMF-28HB-001
Pricing
QUANTITYPRICE
1-9$630.00
10-24$604.80
25-99$579.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-28
Flange Size 1UG-599/U
Waveguide Size 2WR-28
Flange Size 2UG-599/U
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Description

WR-28 Waveguide H-Bend Instrumentation Grade Using UG-599/U Flange with a 26.5 GHz to 40 GHz Frequency Range

Waveguide bend SMF-28HB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-28 waveguide size.Our WR-28 H-Bend waveguide is constructed with a UG-599/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-28 H-Bend waveguide with UG-599/U flange from Fairview is instrumentation grade and in-stock now.Our WR-28 instrumentation grade waveguide bend has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-28 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-28HB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.