Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Isolator with 25 dB Typ Isolation from 26.5 GHz to 40 GHz using Square Cover UG-599/U Flange

SKU: FMWIR1015
Pricing
QUANTITYPRICE
1-4$1,490.72
5-9$1,431.09
10-24$1,371.46
25-99$1,311.83
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-22 Waveguide Isolator with 25 dB Typ Isolation from 26.5 GHz to 40 GHz using Square Cover UG-599/U Flange

Waveguide isolator FMWIR1015 from Fairview Microwave has same-day shipping. Our high-quality WR-28 waveguide isolator achieves 25 dB typical isolation. Fairview Microwave 25 dB typ WR-28 waveguide isolator FMWIR1015 operates in the 26.5 GHz to 40 GHz frequency range. This 26.5 GHz to 40 GHz Faraday design WR-28 isolator utilizes square cover flanges. FMWIR1015 40 GHz max frequency isolators feature gold plated UG-599/U flanges and are available from the Fairview Microwave website or our knowledgeable sales staff.

WR-28 waveguide isolator with 25 dB typ isolation and 26.5 GHz to 40 GHz frequency range has a weight of 0.2895 lbs. Waveguide WR-28 isolators with square cover UG-599/U flanges are continuously in-stock and cover the Ka band of frequencies. Fairview Microwave has, since 1992, provided high-quality RF parts like this WR-28 Ka band waveguide Faraday isolator FMWIR1015. These square cover UG-599/U flange 40 GHz maximum frequency waveguide isolators have a typical insertion loss of 1 dB.

Fairview Microwave industry-leading same-day ship waveguide product line includes these square cover UG-599/U flange waveguide 26.5 GHz to 40 GHz isolators which present 2 watt forward power rating. WR-28 Ka band isolators with 1 dB insertion loss prevail in radar systems, telecom infrastructure, R&D labs and military. Waveguide isolator WR-28 with a power rating of 2 watt has a maximum voltage standing wave ratio (or VSWR) of 1.3:1. This Faraday isolator with 1.3:1 VSWR at 0.2895 lbs measures 3.43 inches long and 1.244 inches high.

Fairview Microwave offers expert tech support on these 26.5 GHz min frequency WR-28 two-port waveguide isolators with 25 dB typ isolation and 1 dB insertion loss. Specifications and dimensions for WR-28 Ka band waveguide isolator FMWIR1015 from Fairview Microwave are included in precise CAD drawings and specs on the PDF datasheet download. With same-day shipping worldwide and our knowledgeable sales staff, Fairview Microwave should be your first choice for waveguide isolators like FMWIR1015 WR-28 with square cover UG-599/U flanges and 1.3:1 VSWR.