Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Low Noise Figure Amplifier at 3 dB from 26.5 GHz to 40 GHz Frequency in Ka band with 33 dB Gain, Using UG-599/U Flanges

SKU: FMWGA3201
Pricing
QUANTITYPRICE
1-4$4,642.86
5-9$4,457.15
10-24$4,271.43
25-99$4,085.72
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Low Max Noise Figure3 dB
Waveguide Frequency BandKa
Minimum Frequency26.5 GHz
Max Frequency40 GHz
Small Signal Gain33 dB
Flange SizeUG-599/U Flange
Saturated Output Power24 dBm
Typical Output Power18 dBm
Description

WR-28 Waveguide Low Noise Figure Amplifier at 3 dB from 26.5 GHz to 40 GHz Frequency in Ka band with 33 dB Gain, Using UG-599/U Flanges

FMWGA3201 by Fairview Microwave is a medium power WR-28 Waveguide Low Noise Amplifier (LNA) that has same-day shipping worldwide eligibility. Fairview Microwave LNA 26.5 GHz min frequency WR-28 amplifiers have a typical gain of 33 dB and an astonishingly low max noise figure of only 3 dB. This high frequency (HF) 3 dB low noise amplifier operates in the WR-28 waveguide frequency range of 26.5 GHz minimum to 40 GHz max. Part number FMWGA3201 LNA 40 GHz waveguides are rated for amplifying properly extreme temperatures that can range from -40 degrees Celsius up to 80 deg C.

Contact Fairview Microwave's expert tech support for any aid with 26.5 GHz to 40 GHz Ka-band frequency range, 33 dB small signal gain low 3 dB noise figure WR-28 amplifier. Waveguide WR-28 low noise 3 dB medium power amplifier has a max 12 Vdc integrated voltage regulation with 280 mA of typical operating Vdc current. This high reliability Ka band LNA has an unconditionally stable design exhibiting an impressive 24 dBm of saturated power output (Psat), while still maintaining 33 dB of gain, and an exceptionally low 3 dB figure of noise. Our FMWGA3201 LNA that regulates a max 12 Vdc of voltage supply with 24 dBm of typical power output is configured for Ka-band low figure noise amplification to optimize usage in laboratories, military, space, and even telecom infrastructure applications.

Fairview Microwave's 26.5 GHz to 40 GHz LNA is ruggedly built and gold plated with WR-28 waveguide ports that match to UG-599/U flanges. Order high-quality, extremely durable 280 mA aluminum waveguide LNAs online or by phone to have our Ka-band 33 dB low noise amplifier shipped to you, anywhere in the world. This 3 dB low noise 280 mA WR-28 waveguide amplifier FMWGA3201 is ready for same day purchase and shipping worldwide. Download our WR-28 LNA PDF datasheet for FMWGA3201 with specifications and CAD drawing of this 3 dB waveguide low noise UG-599/U flanged amplifier with dimensions for details.

This 26.5 GHz – 40 GHz Ka Band LNA with 24 dBm power is part of over one million RF, microwave and millimeter wave components that we keep in stock. Fairview Microwave's FMWGA3201 waveguide HF LNA is housed within aluminum and plated with gold, which makes for a sturdy and dependable unit. Our FMWGA3201 low noise amplifier's dimensions and size specifications for Fairview Microwave are: 1.5 inches long, 0.937 inches tall, 1.5 inches wide, and weight of 0.2 lbs. Fairview Microwave stocks a wide array of small 33 dB low signal noise amplifier products that range from 26.5 GHz low frequency to consistently high 18 dBm of power, and we ship same-day from our warehouse for all your RF, microwave and millimeter-wave low noise WR-28 waveguide LNA needs.