To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Down Converter Mixer From 26.5 GHz to 40 GHz, With an IF Range From DC to 18 GHz And LO Power of +13 dBm, UG-599/U Flange

SKU: FMMD1005
Pricing
QUANTITYPRICE
1-4$1,510.00
5-9$1,449.60
10-24$1,389.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:6
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMWGMX1001
Product Documents