Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Power Amplifier, Ka Band, 26.5 GHz to 40 GHz, 35dB Gain, 34 dBm Psat, UG-599/U Flange

SKU: FMWGA3216
Pricing
QUANTITYPRICE
1-4$18,150.00
5-9$17,424.00
10-24$16,698.00
25-99$15,972.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Gain, Typ35 dB
Output at P1dB, Typ33.5 dBm
Input VSWR, Typ1.5:1
Output VSWR, Typ1.4:1
Voltage, DC Min5 Volts
Voltage, DC Typ6 Volts
Voltage, DC Max10 Volts
Current, DC Typ4800 mA
Input Power (CW), Max5 dBm
Description

WR-28 Waveguide Power Amplifier, Ka Band, 26.5 GHz to 40 GHz, 35dB Gain, 34 dBm Psat, UG599/U Flange

The FMWGA3216 is a WR-28 Waveguide Power Amplifier, operating across the Ka Band from 26.5 GHz to 40 GHz. This 50 Ohm design exhibits impressive typical performance which includes 35 dB gain, +33.5 dBm P1dB and +34 dBm Psat. Maximum RF input power (CW) is +5 dBm, and DC bias is +6 Vdc at 4.8 Amps typ. The rugged and small size aluminum package design is gold plated with an integrated heatsink to ensure highly reliabile operation. The RF input and output ports support a UG-599/U waveguide flange pattern. Solder pins are used for DC bias voltage and ground.