To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Section 6 Inch Length Straight Using UG-599/U Flange With a 26.5 GHz to 40 GHz Frequency Range in Instrumentation Grade

SKU: SMF-28S001-06
DISCONTINUED PRODUCT
Replaced By: FMW28S010-6
Key Specifications
Key Specifications.
Waveguide Size 1WR-28
Flange Size 1UG-599/U
Waveguide Size 2WR-28
Flange Size 2UG-599/U
Length6 inches
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Description

WR-28 Waveguide Section 6 Inch Length Straight Using UG-599/U Flange With a 26.5 GHz to 40 GHz Frequency Range in Instrumentation Grade

Fairview microwave waveguide section SMF-28S001-06 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-28 for side 1 and WR-28 for side 2. This WR-28 waveguide section is constructed with UG-599/U flange on side 1 and UG-599/U flange on side 2.

WR-28 waveguide section in straight design is 6 inches in length and instrumentation grade. This 6 inch and instrumentation grade waveguide section in WR-28 size and UG-599/U flange has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Fairview WR-28 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-28S001-06 is in stock at our facility. Our waveguide WR-28 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.