Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Termination 2 Watts With a 26.5 GHz to 40 GHz Frequency Range

SKU: STWR28
Pricing
QUANTITYPRICE
1-9$570.00
10-24$547.20
25-99$524.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-28
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance50 Ohm
Description

WR-28 Waveguide Termination 2 Watts With a 26.5 GHz to 40 GHz Frequency Range

Fairview Microwave waveguide termination (also known as a waveguide load or dummy load) STWR28 is manufactured with a WR-28 input. WR-28 waveguide termination / load has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.

WR-28 waveguide termination load design is rated for a maximum input power of 2 Watts and a maximum VSWR of 1.05:1. Fairview Microwave 2 Watts WR-28 waveguide dummy load termination part number STWR28 is in stock now at our Allen, TX location. This wave guide WR-28 termination load is part of over 1 million in-stock components for RF, microwave and millimeter wave applications which are ready to ship same-day worldwide.