WR-284 Standard Waveguide Horn With UG-584/U Round Cover Flange and 10 dB Nominal Gain Operating From 2.6 GHz to 3.95 GHz Frequency Range
SKU: SH1284-10
Key Specifications
Key Specifications. |
Waveguide Size | WR-284 |
Frequency, Min | 2.6 GHz |
Frequency, Max | 3.95 GHz |
Beam Width V | 54.1 |
Beam Width H | 50.8 |
Description
WR-284 Standard Waveguide Horn With UG-584/U Round Cover Flange and 10 dB Nominal Gain Operating From 2.6 GHz to 3.95 GHz Frequency Range
Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH1284-10 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-284 waveguide size. Fairview WR-284 waveguide horn antenna is constructed with a UG-584/U connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.
WR-284 waveguide antenna with UG-584/U adapter transition from Fairview Microwave is a 10 dB gain and in-stock now. Our UG-584/U WR-284 10 dB gain horn waveguide antenna has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz. This waveguide WR-284 horn antenna with UG-584/U transition has a vertical beam width of 54.1 and horizontal of 50.8 degrees at 3 dB.
Additional specs of this 10 dB gain Waveguide horn with UG-584/U input can be found on the WR-284 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH1284-10 Waveguide antenna horn with UG-584/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-284 waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.