Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Standard Gain Horn Waveguide Antenna, WR-284, 2.6 GHz to 3.95 GHz, CMR-284 Flange, 20 dB Nominal Gain

SKU: SH1284-20
DISCONTINUED PRODUCT
Replaced By: FM9850B-20
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-284
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz
Beam Width V16.5
Beam Width H17.2
Description

Standard Gain Horn Waveguide Antenna, WR-284, 2.6 GHz to 3.95 GHz, CMR-284 Flange, 20 dB Nominal Gain

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH1284-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-284 waveguide size. Fairview WR-284 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-284 waveguide antenna with None adapter transition from Fairview Microwave is a 20 dB gain and in-stock now. Our None WR-284 20 dB gain horn waveguide antenna has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz. This waveguide WR-284 horn antenna with None transition has a vertical beam width of 16.5 and horizontal of 17.2 degrees at 3 dB.

Additional specs of this 20 dB gain Waveguide horn with None input can be found on the WR-284 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH1284-20 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-284 waveguide component needs.