Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-34 Seamless Flexible Waveguide in 12 Inch Using UG-1530/U Square Cover Flange With a 22 GHz to 33 GHz Frequency Range

SKU: SMW34SF005-12
Pricing
QUANTITYPRICE
1-4$442.86
5-9$425.15
10-24$407.43
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-34 Seamless Flexible Waveguide in 12 Inch Using UG-1530/U Square Cover Flange With a 22 GHz to 33 GHz Frequency Range

Fairview Microwave SMW34SF005-12 ships same-day worldwide and is a WR-34 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-34 seamless copper waveguide cables with silver plating are 12 inches long. WR-34 flexible 12” waveguide SMW34SF005-12 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-34 waveguide cable has a UG-1530/U flange designation. These high-quality 12 inch seamless flexible waveguides function up to a maximum frequency of 33 GHz. Fairview Microwave offers expert tech support help on these 22 GHz minimum to 33 GHz maximum silver-plated flexible waveguides with UG-1530/U square cover brass flanges.

Waveguide components like SMW34SF005-12 WR-34 33 GHz 12 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 22 GHz minimum frequency UG-1530/U square cover brass flange 12-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 45° degrees/ft. Our 22 GHz to 33 GHz frequency range flexible waveguide with 45° degrees/ft MOR displays a 0.4 dB typical insertion loss, viewable here on SMW34SF005-12 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 0.4 dB loss flexible waveguide WR-34 with 12 inches of length UG-1530/U square cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.15:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW34SF005-12 45° degrees/ft MOR UG-1530/U copper waveguide cable is 0.39 inches with 0.79 inches H-plane MBR. Fairview Microwave WR-34 square cover flange silver-plated flexible waveguide with 0.4 dB insertion loss and 1.15:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-34 seamless flexible copper 12” long waveguide cable has a maximum input power of 200 kWatts and maximum peak power of 30 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 12 in. 45° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW34SF005-12 WR-34 seamless silver-plated flexible waveguides using square cover UG-1530/U brass flanges online or by phone. Fairview Microwave offers this WR-34 12 in. copper seamless flexible waveguide with square cover UG-1530/U flanges covering 22 GHz to 33 GHz with SMW34SF005-12 PDF datasheet specifications with CAD drawing dimension specs download. These 0.4 dB insertion loss 33 GHz max frequency waveguide cables with 1.15:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.