WR-34 Standard Waveguide Horn with Square Cover Flange and 20 dBi Nominal Gain Operating from 22 GHz to 33 GHz Frequency Range
SKU: SH134-20
Key Specifications
Key Specifications. |
Waveguide Size | WR-34 |
Frequency, Min | 22 GHz |
Frequency, Max | 33 GHz |
Beam Width V | 17.4 |
Beam Width H | 17 |
Description
WR-34 Standard Waveguide Horn with Square Cover Flange and 20 dBi Nominal Gain Operating from 22 GHz to 33 GHz Frequency Range
Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH134-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-34 waveguide size. Fairview WR-34 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.
WR-34 waveguide antenna with None adapter transition from Fairview Microwave is a 20 dB gain and in-stock now. Our None WR-34 20 dB gain horn waveguide antenna has a minimum frequency of 22 GHz and a maximum frequency of 33 GHz. This waveguide WR-34 horn antenna with None transition has a vertical beam width of 17.4 and horizontal of 17 degrees at 3 dB.
Additional specs of this 20 dB gain Waveguide horn with None input can be found on the WR-34 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH134-20 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-34 waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.