To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-34 Twistable Flexible Waveguide in 24 Inch Using UG-1530/U Square Cover Flange With a 22 GHz to 33 GHz Frequency Range

SKU: SMW34TF005-24
Pricing
QUANTITYPRICE
1-4$214.29
5-9$205.72
10-24$197.15
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-34 Twistable Flexible Waveguide in 24 Inch Using UG-1530/U Square Cover Flange With a 22 GHz to 33 GHz Frequency Range

Fairview Microwave SMW34TF005-24 ships same-day worldwide and is a WR-34 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-34 twistable brass waveguide cables with silver plating are 24 inches long. WR-34 flexible 24” waveguide SMW34TF005-24 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-34 waveguide cable has a UG-1530/U flange designation. These high-quality 24 inch twistable flexible waveguides function up to a maximum frequency of 33 GHz. Fairview Microwave offers expert tech support help on these 22 GHz minimum to 33 GHz maximum silver-plated flexible waveguides with UG-1530/U square cover brass flanges.

Waveguide components like SMW34TF005-24 WR-34 33 GHz 24 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 22 GHz minimum frequency UG-1530/U square cover brass flange 24-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 155° degrees/ft and a repeated MOR of 45° degrees/ft. Our 22 GHz to 33 GHz frequency range flexible waveguide with 155° degrees/ft MOR displays a 1 dB typical insertion loss, viewable here on SMW34TF005-24 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 1 dB insertion loss twistable silver-plated waveguides with 155° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Twistable 1 dB loss flexible waveguide WR-34 with 24 inches of length UG-1530/U square cover brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.22:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW34TF005-24 155° degrees/ft MOR UG-1530/U brass waveguide cable is 1.5 inches with 3 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 24 inch long twistable 22 GHz to 33 GHz flexible waveguide is 6 inches and 12 inches respectively. Fairview Microwave WR-34 square cover flange silver-plated flexible waveguide with 1 dB insertion loss and 1.22:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-34 twistable flexible brass 24” long waveguide cable 45 psig MOP has a maximum input power of 100 kWatts and maximum peak power of 30 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 24 in. 45 psig MOP 155° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW34TF005-24 WR-34 twistable silver-plated flexible waveguides using square cover UG-1530/U brass flanges with 6 inch E-Plane and 12 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-34 24 in. brass twistable flexible waveguide with square cover UG-1530/U flanges covering 22 GHz to 33 GHz with SMW34TF005-24 PDF datasheet specifications with CAD drawing dimension specs download. These 1 dB insertion loss 33 GHz max frequency waveguide cables with 1.22:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.