To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-34 Waveguide Electromechanical Relay Latching Switch SPDT/DPDT 33 GHz Max Freq., 620 Watts UG Cover, 12V, Self Cut Off, Set Indicators

SKU: FMWGS6042
Pricing
QUANTITYPRICE
1-4$1,850.00
5-9$1,776.00
10-24$1,702.00
25-99$1,628.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWGS6042
Datasheet
FMWGS6042
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-34
Flange TypeUG Cover Flange
Flange GroupGrooved Flange
Minimum Frequency22 GHz
Maximum Frequency33 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window
Description

WR-34 Waveguide Electromechanical Relay Latching Switch SPDT/DPDT 33 GHz Max Freq., 620 Watts UG Cover, 12V, Self Cut Off, Set Indicators

Waveguide FMWGS6042, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-34 electromechanical relay switch. These WR-34 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6042 can operate in the ultra-wide frequency range of 22 GHz to 33 GHz. Fairview Microwave high-quality 33 GHz max WR-34 SPDT/DPDT gold-plated waveguide switches have a max input power rating of 620 watts and are continuously in stock. 620 W max power electromechanical latching waveguide relay switch has ports that come equipped with UG Cover grooved flanges. WR-34 waveguide electromechanical relay switch FMWGS6042, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 12 volts.

Fairview Microwave 620 W waveguide electromechanical latching relay switch FMWGS6042 has a 10 V minimum to 20 V maximum operating voltage range. Operating at a 12 V nominal voltage, our aluminum body gold-plated waveguide 33 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-34 electromechanical waveguide with UG Cover grooved flanges that requires a +12Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6042 electromechanical relay switches at 12 V with viewing window control self-cut off latching actuators support a removable cover for manual override and a set indicators for the position indicator. These state-of-the-art WR-34 waveguide latching switches with viewing window control and accessible function from V to V while on and V to V off with a TTL control current of mA.

WR-34 electromechanical latching switch FMWGS6042 by Fairview microwave is a rugged gold-plated waveguide component that has a minimum mechanical life of 250,000 cycles. 33 GHz aluminum waveguide electromechanical 33 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6042 with UG Cover flanges is 0 inches long, 0 inches high, 0 inches wide and weighs 1.21 lbs. This product page for our 0 by 0 in WR-34 620 kW 22 GHz to 33 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 22 GHz to 33 GHz WR-34 SPDT/DPDT 12Vdc electromechanical relay switches with maximum 1.15:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-34 waveguide relay actuating switch at 1.15:1 VSWR carries a phenomenal 0.15 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our electromechanical waveguide with UG Cover grooved flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.15 dB insertion loss SPDT/DPDT latching switch that features 60 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-34 33 GHz 620 kW FMWGS6042 waveguide gold relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-34 latching waveguide electromechanical latching relay switch with 80 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.